Pneumatic rotary actuator
Type 2053 / Article No. 369737

Technical attributes
| Hygienic version On/Off | Stainless steel | A - normally closed (NC) | 90 deg | Size P1 | F03/F05/F07 | 14 mm | -10,00 °C - 60,00 °C
![]() |
|
---|---|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
![]() |
|
---|---|
Control pressure min
4,8 bar
|
|
Control pressure max
8 bar
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
60 °C
|
![]() |
|
---|---|
Piston seal material category
Elastomer
|
|
Piston seal material
NBR (Nitrile rubber)
|
![]() |
|
---|---|
Emergency resetting
Yes
|
|
Emergency resetting
Fail to Close
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: