Share via email
Some fields are missing
send eMail
bürkert
 

Pneumatic rotary actuator

Type 2051 / Article No. 286925

Technical attributes

| Aluminium | B - normally open (NO) | 90 deg | Size 600 | F10/F12 | 27 mm | -40,00 °C - 80,00 °C

Function
Valve function number of switching positions
2
Control function
B - normally open (NO)
Process Pressure / Temperature
Control pressure min
2,5 bar
Control pressure max
8 bar
Temperature environment min
-40 °C
Temperature environment max
80 °C
Sealing Material
Piston seal material category
Elastomer
Piston seal material
M-NBR
Features
Emergency resetting
Yes
Emergency resetting
Fail to Open

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List