Share via email

Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Electrical Rotary Actuator - On/Off and control

    Type 3003 / Ident No. 225200

    Compare now Print
    Produkt-Foto Typ 3003

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 3003
    • Produkt-Foto Typ 3003

    Motorized rotary actuator

    • Direct mounting on quarter-turn valves
    • Manual override standard
    • Adjustable limit switches
    • Multi-voltage

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The electrical rotary actuator type 3003 is a compact and powerful actuator system, which provides a long service life. Materials and components have been chosen for maintenance-free operation even in aggressive environments and ensure low thermal loading on the actuator. The modular design offers many additional features to be added to the basic device such as extra limit switches, potentiometers and emergency power. With the control actuator version the input signals (eg. 4-20 mA, 0-20 mA, 0-10 V) as well as the output signals can be programmed. Heating resistor and torque limiter are in standard, the housing is made of flame resistant material classified according to UL 94 V0


    Commodity Codes
    85014020
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 3003
    Product sub-group On/off valeves - Process control valves
    Temperature environment max 55 °C
    Temperature environment min -10 °C
    Angle of rotation 90 deg
    Valve function number of switching positions 2
    Actuator material PA (Polyamide)
    Interface actuator/fitting flange F03/F04/F05
    Interface actuator/fitting shaft 9 mm or 11 mm mm
    Input 1 type analog voltage 0-10
    Input 1 type analog current 0/4-20
    Output 1 type analog current 0/4-20 mA
    Output 1 type analog voltage 0-10 V
    Limit switch number 2 PCE
    Potentiometer No
    Torque 20 N m
    AC Voltage min. 100 V
    AC Voltage max. 240 V
    DC voltage min. 100 V
    DC voltage max. 350 V
    Voltage frequency 50/60 Hz
    Travel time (90°) 25 s
    Electrical connection sort Cable gland M20
    Electrical connection 2 type Plug pattern form A according to DIN EN 175301-803
    Emergency resetting No
    Protection type (IP max. with suitable connector) IP66
    Weight 1,420000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3003 data sheet | PS - electromotive operated rotary actuator 770.1 kB EN / EU
    DTS Type 3003 data sheet | electromotive operated rotary actuator 665.6 kB EN / EU
    DTS Typ 3003 Datenblatt | PS - elektromotorisch betätigten Drehantrieb 772.4 kB DE / DE
    DTS Typ 3003 Datenblatt | elektromotorisch betätigten Drehantrieb 668.6 kB DE / DE
    DTS Type 3003 fiche technique | Actionneur rotatif électromotorisé 738.7 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 3003 | Electrical rotary open/close actuator 471.8 kB EN / EU
    MAN Quickstart Type 3003 | Electrical rotary open/close actuator 548.3 kB EN / EU
    MAN Bedienungsanleitung Typ 3003 | Elektromotorischer Drehantrieb Auf/Zu 531.1 kB DE / DE
    MAN Manuel d'utilisation Type 3003 | Actionneurs électriques ouvert/fermé 534.5 kB FR / FR
    MAN Quickstart Typ 3003 | Elektromotorischer Drehantrieb Auf/Zu 552.1 kB DE / DE
    MAN Quickstart Type 3003 | Actionneurs électriques ouvert/fermé 555.9 kB FR / FR

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 855.5 kB EN,FR,DE

    My Comparison List