Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Pneumatic rotary actuator

Type 2051 / Article No. 220987

Technical attributes

| Aluminium | I - double-acting | 90 deg | Size 450 | F10/F12 | 27 mm | -40,00 °C - 80,00 °C

Function
Valve function number of switching positions
2
Control function
I - double-acting
Process Pressure / Temperature
Control pressure min
2,5 bar
Control pressure max
8 bar
Temperature environment min
-40 °C
Temperature environment max
80 °C
Sealing Material
Piston seal material category
Elastomer
Piston seal material
M-NBR
Features
Emergency resetting
No

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List