Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatic rotary drive

    Type 2051 / Ident No. 214525

    Compare now Print
    Produkt-Foto Typ 2051

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2051
    • Produkt-Foto Typ 2051
    • 9000220897.jpeg

    Pneumatic rotary actuator

    • Modular program for mounting of quarter turn valves such as ball valves and butterfly valves
    • NAMUR and ISO 5211 interfaces
    • Position feedback (including Ex-Versions )
    • SideControl Positioner ready

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 2051 pneumatic rotary drives are low maintenance single or double-acting pneumatic linear piston actuators where linear movement of the piston due to the pilot air causes a 90º rotation of the connected valve. Actuator-valve coupling is made via a universalI SO 5211 mechanical interface and the status of ball or butterfly valve can be monitore data control system through a range of rugged feedback switches. The drives can also be used as modulating control actuators by the addition of Bürkert’s range of Side Controlpositioners.


    Commodity Codes
    84123100
    Country
    IT

    Technical attributes

    Name
    Value
    Unit
    Type 2051
    Product sub-group On/off valves
    Control function I - double-acting
    Control pressure max 8 bar
    Control pressure min 2,5 bar
    Temperature environment max 80 °C
    Temperature environment min -40 °C
    Angle of rotation 90 deg
    Valve function number of switching positions 2
    Actuator material Aluminium
    Piston seal material M-NBR
    Actuator size Size 100
    Amount of spring packages per side None
    Interface actuator/fitting flange F05/F07
    Interface actuator/fitting shaft 17 mm
    Control air connection type Internal thread
    Control air connection thread type G
    Control air connection diameter (inch) 1/8 inch
    Protection type (IP max. with suitable connector) IP67
    Weight 3,930000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2051 data sheet | pneumatic rotary actuator 681 kB EN / EU
    DTS Type 2051 data sheet | pneumatic rotary actuator [US units] 2 MB EN / US
    DTS Typ 2051 Datenblatt | pneumatischer Schwenkantrieb 678 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2051 8805 | Pneumatic swivel actuator 3 MB EN,FR,DE / EU

    Software

    Description
    Filesize
    Language / Country
    SOW STEP File | Size 100 | Art-Nr. 214532 4 MB EN / EU
    SOW STEP File | Size 15 | Art-Nr. 214529 3 MB EN / EU
    SOW STEP File | Size 150 | Art-Nr. 214533 4 MB EN / EU
    SOW STEP File | Size 220 | Art-Nr. 214534 4 MB EN / EU
    SOW STEP File | Size 30 | Art-Nr. 218332 3 MB EN / EU
    SOW STEP File | Size 300 | Art-Nr. 214535 4 MB EN / EU
    SOW STEP File | Size 60 | Art-Nr. 214531 5 MB EN / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1 MB EN,FR,DE

    My Comparison List