Share via email
Some fields are missing
send eMail
bürkert
 

Motorized rotary actuator ATEX

Type 3004 / Article No. 181317

Technical attributes

standard | Aluminium coated / polyamide | 90 deg | 150 N m | F07/F10 | 22 mm | -20,00 °C - 70,00 °C

Control Unit / Feedback
Limit switch number
2 PCE
Function
Valve function number of switching positions
2
Voltage / Frequency
Voltage frequency
50/60 Hz
AC Voltage min.
15 V
AC Voltage max.
30 V
DC voltage min.
12 V
DC voltage max.
48 V
Process Pressure / Temperature
Temperature environment min
-20 °C
Temperature environment max
70 °C

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List