Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-angle seat control valve

Type 2300 / Article No. 366419

Technical attributes

Process control valves | Angle seat valve | 0,00 bar - 25,00 bar | -10,00 °C - 185,00 °C | 2 - B - normally open (NO) | stainless steel | Stainless steel | Inner thread - G

Function
Fluidic port connection number
2
Control function
B - normally open (NO)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/8
Port connection 1 thread type
G
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare part sets

Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List