2/2-way-angle seat control valve
Type 2300 / Article No. 351883

Technical attributes
Process control valves | Angle seat valve | 0,00 bar - 16,00 bar | -10,00 °C - 130,00 °C | 2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
66 mm
|
|
Port connection 1 size DN
DN 65
|
|
Port connection 1 wall thickness (mm)
2 mm
|
|
Port connection 1 outer diameter (mm)
70 mm
|
|
Port connection 1 pipe standards 1
DIN 11850 R2
|
|
Port connection 1 pipe standard 2
DIN 11866 serie A
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
electropolished
|
|
Valve body surface treatment external
untreated
|
|
Surface finish internal
RA 0,6 µm
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: