Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-angle seat control valve

Type 2300 / Article No. 335883

Technical attributes

Process control valves | Angle seat valve | 0,00 bar - 20,00 bar | -10,00 °C - 185,00 °C | 2 - A - normally closed (NC) | PEEK (Polyetheretherketone) | Stainless steel | Weld end

Function
Fluidic port connection number
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Process Connection Type/Size
Port connection 1 type
Weld end
Port connection 1 inner diameter (mm)
35,6 mm
Port connection 1 size DN
DN 40
Port connection 1 wall thickness (mm)
1,2 mm
Port connection 1 outer diameter (mm)
38 mm
Port connection 1 pipe standards 1
SMS 3008
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List