2/2-way-angle seat control valve
Type 2300 / Article No. 302791

Technical attributes
Process control valves | Angle seat valve | 0,00 bar - 20,00 bar | -10,00 °C - 185,00 °C | 2 - A - normally closed (NC) | PEEK (Polyetheretherketone) | Stainless steel | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
No
|
|
SIP capable
No
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
55,1 mm
|
|
Port connection 1 size DN
DN 50
|
|
Port connection 1 wall thickness (mm)
2,6 mm
|
|
Port connection 1 outer diameter (mm)
60,3 mm
|
|
Port connection 1 pipe standards 1
Customised pipe dimensions
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: