Pneumatically operated 2 way angle seat control valve ELEMENT
Type 2300 / Article No. 245403
Product description
In line with Bürkert’s philosophy for modular valves and sensors the construction of Type 2300 angle-seat valve fulfils tough criteria for process environments. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting packing gland. The parabolic trim results in a flow characteristic approximately 35% larger than conventional control valves. It is available in either stainless steel on stainless steel or with a durable PTFE seal for tight shut-off. The design enables the easy integration of automation modules whether they are digital electropneumatic positioner or process controller. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67, NEMA Type 4X protection class and superior chemical resistance. This system has been engineered for reliable accurate control in applications where high flow rate is an advantage.
- Commodity Codes
- 84818073
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2300 | |
Product sub-group | Process control valves | |
Actuator version | ELEMENT | |
Main valve operating principle | Angle seat valve | |
Valve piloting type | Pneumatic | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 25 | bar |
Control pressure min | 5,5 | bar |
Control pressure max | 7 | bar |
Control pressure vacuum | No | |
Temperature environment min | -10 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 185 | °C |
Kv value (water) | 16 | m3/h |
Nominal pressure (DIN EN 1333) | PN 25 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
CIP capable | Yes | |
SIP capable | Yes | |
Control function | A - normally closed (NC) | |
Fluidic port connection number | 2 | |
Valve function manual actuation | No | |
Valve construction | Valve complete | |
Seat seal material category | Metals | |
Seat seal material | stainless steel | |
Orifice | 25 | mm |
Body nominal size | 25 | mm |
Body nominal size (IN) | 1 inch | |
Valve body material category | Metals | |
Valve body material | Stainless steel | |
Valve raw body manufacture | cast | |
Valve body surface treatment internal | unmachined | |
Valve body surface treatment external | untreated | |
Port connection 1 type | Weld end | |
Port connection 1 pipe standards 1 | ISO 4200 | |
Port connection 1 pipe standard 2 | DIN 11866 serie B | |
Port connection 1 pipe standard 3 | DIN EN ISO 1127 | |
Port connection 1 size DN | DN 25 | |
Port connection 1 inner diameter (mm) | 29,7 | mm |
Port connection 1 wall thickness (mm) | 2 | mm |
Port connection 1 outer diameter (mm) | 33,7 | mm |
Flow | Below seat | |
Pipe material | Stainless steel | |
Interface to actuator | metric | |
Actuator size | 90 | mm |
Actuator material | PPS (Polyphenylene sulphide) | |
Control air connection material | Plastic | |
Control air connection type | Interface ELEMENT | |
Control air connection diameter (mm) | 6 | mm |
Control air connection 1 pre-mounted | not equipped | |
Control air connection 2 pre-mounted | not equipped | |
Control air connection position | in line direction | |
Piston seal material | FKM (Fluor rubber) | |
Control cone | Yes | |
Control cone variant | Equal percentage 50 : 1 | |
Actuator increased chemical resistance | No | |
O-ring between cover and bush | No | |
Position monitoring via magnetic piston | No | |
Position indicator | without | |
Seal nipple body material | Graphite | |
Packed seal enclosed | Yes | |
Oxygen version | No | |
Vacuum version | No | |
Additional manual actuation included | No | |
Manufacturer´s test certificate 3.1 included | No | |
Weight | 3,2 | kg |
Approval type | Material-approval-foods | |
Certification type | Food-EGV1935/2004-compliant |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Interactive Animation
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
3D-Animation - Angle Seat Body | 3 MB | EN |
![]() |
3D-Animation - Schrägsitz-Gehäuse | 3 MB | DE |
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Product Overview Process and Control Valves | 31 MB | EN / EU |
![]() |
On/Off and Control Valves | 1 MB | EN / EU |