Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2 way angle seat control valve ELEMENT

    Type 2300 / Article No. 245401

    Compare now Print
    Product Image Type 2300

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    2/2-way-angle seat control valve

    • Excellent combination of good control characteristic and high flow rate
    • Long service life
    • Control units can be mounted directly without external tubing
    • Stainless steel housing with thread, clamp and weld end connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    In line with Bürkert’s philosophy for modular valves and sensors the construction of Type 2300 angle-seat valve fulfils tough criteria for process environments. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting packing gland. The parabolic trim results in a flow characteristic approximately 35% larger than conventional control valves. It is available in either stainless steel on stainless steel or with a durable PTFE seal for tight shut-off. The design enables the easy integration of automation modules whether they are digital electropneumatic positioner or process controller. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67, NEMA Type 4X protection class and superior chemical resistance. This system has been engineered for reliable accurate control in applications where high flow rate is an advantage.


    Commodity Codes
    84818073
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2300
    Product sub-group Process control valves
    Actuator version ELEMENT
    Main valve operating principle Angle seat valve
    Valve piloting type Pneumatic
    Nominal pressure min 0 bar
    Nominal pressure max 25 bar
    Control pressure min 5,5 bar
    Control pressure max 7 bar
    Control pressure vacuum No
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -10 °C
    Temperature medium max 130 °C
    Kv value (water) 16 m3/h
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Control function A - normally closed (NC)
    Fluidic port connection number 2
    Valve function manual actuation No
    Valve construction Valve complete
    Seat seal material category Plastics
    Seat seal material PTFE (Polytetrafluorethylene)
    Orifice 25 mm
    Body nominal size 25 mm
    Body nominal size (IN) 1 inch
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture cast
    Valve body surface treatment internal electropolished
    Valve body surface treatment external untreated
    Surface finish internal RA 0,6 µm
    Port connection 1 type Clamp
    Port connection 1 pipe standards 1 ISO 4200
    Port connection 1 clamp DIN 32676 series B (ISO)
    Port connection 1 size DN DN 25
    Port connection 1 inner diameter (mm) 29,7 mm
    Port connection 1 wall thickness (mm) 2 mm
    Port connection 1 outer diameter (mm) 33,7 mm
    Port connection 1 clamp outer diameter (mm) 50,5 mm
    Port connection 1 clamp outer diameter (inch) 1,984 Inch2
    Flow Below seat
    Pipe material Stainless steel
    Interface to actuator metric
    Actuator size 90 mm
    Actuator material PPS (Polyphenylene sulphide)
    Control air connection material Plastic
    Control air connection type Interface ELEMENT
    Control air connection diameter (mm) 6 mm
    Control air connection 1 pre-mounted not equipped
    Control air connection 2 pre-mounted not equipped
    Control air connection position in line direction
    Piston seal material FKM (Fluor rubber)
    Control cone Yes
    Control cone variant Equal percentage 50 : 1
    Actuator increased chemical resistance No
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Position indicator without
    Seal nipple body material Graphite
    Packed seal enclosed No
    Oxygen version No
    Vacuum version No
    Additional manual actuation included No
    Manufacturer´s test certificate 3.1 included No
    Weight 3,2 kg
    Approval type Material-approval-foods
    Certification type Food-EGV1935/2004-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2300 data sheet | pneumatically operated angle seat control valve threaded 2 MB EN / EU
    DTS Type 2300 data sheet | pneumatically operated angle seat control valve welded 2 MB EN / EU
    DTS Type 2300 data sheet | pneumatically operated angle seat control valve with clamp 2 MB EN / EU
    DTS Typ 2300 Datenblatt | pneumatisch betätigtes Schrägsitz-Regelventil mit Clamp-Anschluss 2 MB DE / DE
    DTS Typ 2300 Datenblatt | pneumatisch betätigtes Schrägsitz-Regelventil mit Muffenanschluss 2 MB DE / DE
    DTS Typ 2300 Datenblatt | pneumatisch betätigtes Schrägsitz-Regelventil mit Schweißanschluss 2 MB DE / DE
    DTS Type 2300 fiche technique | Vanne de régulation pneumatiqueà siège incliné [v. Clamp] 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2100 | PX15 Use in the potentially explosive area Category 2 273 kB EN,FR,DE,ML / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2300 | 2/2-way angle-seat control valve 2 MB EN / EU
    MAN Quickstart Type 2300 | 2/2-way angle-seat control valve 3 MB EN,FR,DE / EU
    MAN Service manual Type 2300 2700 | 2/2-way angle-seat controlvalve 1 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 2300 | 2/2-Wege-Schrägsitzregelventil 2 MB DE / DE
    MAN Manual de operação Tipo 2300 | Válvula reguladora de casto 2/2 vias 4 MB PT / BR
    MAN Manuel d'utilisation Type 2300 | Vanne de régulation à siège incliné 2/2 voies 2 MB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 44 kB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - Angle Seat Body 3 MB EN
    3D_ANIMATION 3D-Animation - Schrägsitz-Gehäuse 3 MB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    31 MB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU

    My Comparison List