Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Actuator for angle seat control valve

Type 2300 / Article No. 20006199

Technical attributes

Process control valves | Angle seat valve | 0,00 bar - 25,00 bar | -10,00 °C - 140,00 °C - A - normally closed (NC) | PEEK (Polyetheretherketone) | Stainless steel

Function
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated
Process Pressure / Temperature
Nominal pressure min
0 bar
Nominal pressure max
25 bar
Control pressure min
5,5 bar
Control pressure max
7 bar
Control pressure vacuum
No
Temperature medium min
-10 °C
Temperature medium max
140 °C
Temperature environment min
-10 °C
Temperature environment max
60 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List