Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-angle seat control valve

Type 2300 / Article No. 20005609

Technical attributes

Process control valves | Angle seat valve | 0,00 bar - 12,00 bar | -10,00 °C - 140,00 °C | 2 - A - normally closed (NC) | stainless steel | Stainless steel | Clamp

Function
Fluidic port connection number
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Clamp
Port connection 1 inner diameter (mm)
29,7 mm
Port connection 1 size DN
DN 25
Port connection 1 wall thickness (mm)
2 mm
Port connection 1 outer diameter (mm)
33,7 mm
Port connection 1 pipe standards 1
ISO 4200
Port connection 1 clamp
DIN 32676 series B (ISO)
Port connection 1 clamp outer diameter (mm)
50,5 mm
Port connection 1 clamp outer diameter (inch)
1,984 Inch2
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List