Cookies must be enabled to use this function. Please accept cookie privacy policy first.

803 Hits

Pneumatic

Type 2301
  • Excellent control characteristics
  • High cycle life and maintenance-free operation
  • Flow optimised body in stainless steel
  • Several Kvs value per port size due to removable valve seats
  • Control units can be mounted directly without external tubing

Type 2380
  • For neutral and aggressive media
  • Media separation by PTFE bellow
  • Hygienic design

Type 2712
  • Excellent control characteristics with compact housing
  • High life ycle and variability by removable trim kits
  • Robust actuator with modular accessory program
  • Stainless steel housing with flange, thread or weld end connection
  • High operative safety

Type 8802
  • Extended warranty of two years
  • Integrated automation with leading technology
  • High cycle life and maintenance-free operation
  • Excellent control characteristics, especially angle seat and globe valve

My Comparison List