Cookies must be enabled to use this function. Please accept cookie privacy policy first.

579 Hits

Pneumatic Control

Type 0331
  • Direct-acting, media separated valve with diameter of up to DN 4
  • Pilot valve with Bürkert-specific flange design (SFB)
  • Maintenance-free pivoted armature technology
  • Suitable for aggressive alkaline and acidic solutions
  • Service-friendly, robust manual override

Type 1061
  • Combines the functions of a position feedback and a solenoid valve in one
  • Available with 3/2 way, 5/2 way or without solenoid valve
  • ATEX versions available
  • Perfectly suited for pneumatic actuators: 2051 and 2052
  • Adjustable bracket allows the combination with actuators in different sizes

Type 5470
  • Compact design in 3/2 and 4/2-way versions
  • Extendable valve block
  • Reduced power consumption
  • Different pneumatic connections available
  • Robust construction

Type 6012
  • Direct-acting, compact small-format valve with diameter of up to DN 1.6
  • Screwed coil system
  • Banjo threaded connection for direct mounting on pneumatic valves
  • Simple and quick push-in, flange, or manifold installation
  • Service-friendly manual override

Type 6014
  • Direct-acting, compact valve with diameter of up to DN 2.5
  • Vibration-proof, bolted coil system
  • Banjo threaded connection for direct mounting on pneumatic valves
  • Service-friendly manual override
  • Energy-saving pulse versions

Type 6519
  • High flow-rate capacity
  • Reduced power consumption
  • Single or manifold mounting
  • Standard-, Ex mb and Ex ia versions
  • Threaded port G 1/4” or NAMUR flange

Type 8681
  • Universal attachment for hygienic process valves
  • Contactless position measurement system with 3 switching points (Teach-In function)
  • Coloured status display
  • Manual override operative with closed housing
  • Fieldbus AS-Interface or DeviceNet (option)

Type 8685
  • Compact stainless steel design
  • Contactless valve position registration
  • Coloured illuminated status display
  • Fieldbus AS-Interface (optional)
  • Version for ATEX / IECEx

Type 8686
  • Compact stainless steel design
  • Contactless valve position registration
  • Coloured illuminated status display
  • Fieldbus AS-Interface (optional)
  • Version for ATEX / IECEx

Type 8690
  • Compact design
  • Integrated pilot valve with manual override
  • Integrated control air routing in the actuator
  • Visual position indicator
  • With ATEX II cat. 3G/D and cat. 2D/G approval

Type 8691
  • Contact-free inductive valve position registration (Teach-In function)
  • Coloured illuminated status display
  • Integrated control air routing in the actuator
  • Fieldbus interface AS interface, DeviceNet, IO-Link or büS (Bürkert System Bus)
  • With ATEX II cat. 3G/D / IECEx approval

Type 8695
  • Contact-free inductive valve position registration (Teach-In function)
  • Coloured illuminated status display
  • Integrated control air routing in the actuator
  • Fieldbus interface AS interface / DeviceNet (option)
  • With ATEX II cat. 3G/D approval

Type 8697
  • Compact design
  • Integrated pilot valve with manual override
  • Integrated control air routing in the actuator
  • Automatic adjustment of final position feedback
  • With ATEX II cat. 3G/D and cat. 2D/G approval

Type TEU001
  • ATEX variants available
  • Perfectly suited for pneumatic rotary actuators: 2051 and 2052

My Comparison List