Cookies must be enabled to use this function. Please accept cookie privacy policy first.

758 Hits

Valve Islands

Type 8640
  • Compact design
  • Modular configuration
  • Higher flexibility in control cabinet due to AirLINE Quick
  • Simple exchange of valves (with option “P-shut-off” – also possible during operation)

Type 8644
  • Innovative fieldbus interface
  • Combination of Fieldbus, pilot valves and I/O modules
  • High flexibility
  • Compact design
  • High flow rate

Type 8647
  • Direct connection to the I/O systems SIMATIC ET 200SP and SIMATIC ET 200SP HA
  • Integration in Siemens PCS7 possible
  • Combination of fieldbus, pilot valves and I/O modules
  • Easy diagnostics by LC display
  • Safety-related shut-off of valves possible

Type 8650
  • For use in hazardous areas (zone 1/21)
  • Developed in cooperation with Siemens Automation and Drives
  • Electrical connection via PROFIBUS® DP-is, electrical I/O functions via Siemens SIMATIC ET 200 iSP™ modules

Type 8652
  • Compact design
  • Easy diagnostics by LC display
  • Process reliability through pneumatic functions
  • Optimised for installation at the bottom of the control cabinet

My Comparison List