ON/OFF

Cookies must be enabled to use this function. Please accept cookie privacy policy first.

345 Hits
    • Combines the functions of a position feedback and a solenoid valve in one
    • Available with 3/2 way, 5/2 way or without solenoid valve
    • ATEX versions available
    • Perfectly suited for pneumatic actuators: 2051 and 2052
    • Adjustable bracket allows the combination with actuators in different sizes
    • Positioner / Process controller TopControl ELEMENT Type 8692, 8693, 8694 BASIC and 8696 BASIC
    • Positioner / Process controller SideControl Remote Type 8792, 8793 and 8791 BASIC
    • Control heads Type 8681 and ELEMENT Type 8690, 8691 and 8695
    • Integrated program for decentralised automation of hygienic process valves and auxiliary processes

My Comparison List