Cookies must be enabled to use this function. Please accept cookie privacy policy first.

518 Hits

Control

Type 8611
  • Continuous, 2-point, 3-point and On/Off control
  • Ratio control function
  • Sensor inputs (4-20 mA, 0-10 V, frequency, RTD)
  • Control of proportional, process and motor valves
  • Bürkert proportional valves and flow meters are memorized

Type 8635
  • Compact and robust design
  • Easy to start using tune function
  • Dynamic positioning system with no air consumption in controlled state
  • Intrinsically safe according to ATEX II 2 (1) G Ex ia IIC T6 Gb
  • Optionally with integrated process controller

Type 8692
  • Compact, robust stainless Steel design
  • Easy start-up by automatic X-Tune function
  • Contact-free position sensor
  • Integrated control air routing with spring chamber aeration
  • PROFIBUS DP-V1, DeviceNet, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus)

Type 8693
  • Compact, robust stainless Steel design
  • Easy start-up by Tune function for position and process controller
  • Contact-free position sensor
  • Integrated control air routing with spring chamber aeration
  • PROFIBUS DP-V1, DeviceNet, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus)

Type 8694
  • Compact, robust stainless Steel design
  • Start-up by automatic TUNE-function
  • Contact-free position sensor
  • Integrated control air routing
  • AS-Interface, IO-Link or Bürkert System bus (büS)

Type 8696
  • Compact, robust stainless Steel design
  • Start-up by automatic Tune function
  • Contact-free position sensor
  • Integrated control air routing
  • Analoge Feedback (option)

Type 8791
  • Compact and robust design
  • Easy to start using Tune function
  • Dynamic positioning system with no air consumption in controlled state
  • AS-Interface Fieldbus (optional)
  • Mounting acc. to IEC 534-6 / VDI VDE 3845 or Remote

Type 8792
  • Compact and robust design
  • Easy to start using Tune function
  • Integrated diagnostic functions for valve monitoring
  • Dynamic positioning system with no air consumption in controlled state
  • PROFIBUS DP-V1, DeviceNet, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus)

Type 8793
  • Compact and robust design
  • Easy Start-up using TUNE-Function of the Positioner and Process controller
  • Integrated diagnostic functions for valve monitoring
  • Dynamic positioning system with no air consumption in controlled state
  • PROFIBUS DP-V1, DeviceNet, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus)

Type 8798
  • Digital signal transmission to remote positioner / prosess Controller
  • Variable cable length
  • Mounting acc. to NAMUR/IEC534-6 or VDI/VDE 3845 (rotative Sensor)
  • Integrated mounting on piston actuators (linear Sensor)
  • With ATEX II cat. 3G/D approval (linear Sensor)

Type KK01
  • Positioner / Process controller TopControl ELEMENT Type 8692, 8693, 8694 BASIC and 8696 BASIC
  • Positioner / Process controller SideControl Remote Type 8792, 8793 and 8791 BASIC
  • Control heads Type 8681 and ELEMENT Type 8690, 8691 and 8695
  • Integrated program for decentralised automation of hygienic process valves and auxiliary processes

My Comparison List