Cookies must be enabled to use this function. Please accept cookie privacy policy first.

522 Hits

Diaphragm Valves

Type 2103
  • Hermetical separation of fluids from the operating mechanism by diaphragm
  • Quality certifications FDA

Type 2730
  • Hermetical separation of fluids from the operating mechanism by diaphragm
  • Suitable for aggressive an corrosive media

Type 2731
  • Hermetical separation of fluids from the operating mechanism by diaphragm

Type 2732
  • Fully integrated in Burkert’s Process Control Systems
  • Zero dead volume
  • Monoblock – no welds
  • Quality certifications FDA / 3A

Type 3363
  • Precise and fast control
  • Safety position with energy pack
  • Adjustable force for increased diaphragm lifetime
  • Various diaphragms, stainless steel and plastic bodies available
  • Diagnostic functions and fieldbus integration

Type 8802
  • Extended warranty of two years
  • Integrated automation with leading technology
  • High cycle life and maintenance-free operation
  • Excellent control characteristics, especially angle seat and globe valve

Type 8803
  • Accessories pre-mounted and tested
  • Stroke limits
  • Adapters for inductive proximity switches
  • Pilot valves

My Comparison List