Share via email
Some fields are missing
send eMail
bürkert
 

Valve island 8652 4-bank ALQ AL

Type 8652 / Article No. 394219

Technical attributes

4 PCE | Industrial EtherNet (PROFINET IO, EtherNet IP, Modbus TCP, EtherCAT) | D10 - Brass | D6 - Brass | -1,00 bar - 10,00 bar | -10,00 °C - 55,00 °C | IP20

Function
Manual override lockable
No
Valve island setup
Number of valve ports
4 PCE
Valve position 1
2x 3/2-way WWC
Valve position 2
2x 3/2-way WWC
Valve position 3
2x 3/2-way WWC
Valve position 4
2x 3/2-way WWC
Process Connection Type/Size
Pressure port
D10
Working port
D6
Supply connection material
Brass
Working connection material
Brass
AirLINE Quick material
Aluminium
Auxiliary pilot air
Internal
Process Pressure / Temperature
Nominal pressure min
-1 bar
Nominal pressure max
10 bar
Control pressure min
3 bar
Control pressure max
10 bar
Temperature medium min
-10 °C
Temperature medium max
55 °C
Temperature environment min
-10 °C
Temperature environment max
55 °C
Pressure indicator right
None
Pressure indicator middle
None
Pressure indicator left
None

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List