Share via email
Some fields are missing
send eMail
bürkert
 

Valve block 8640 11mm 12-bank

Type 8640 / Article No. 387824

Technical attributes

11,00 mm | G 1/4 | 2,50 bar - 10,00 bar | 0,00 °C - 50,00 °C | without (due to single wiring) | IP20

Valve island setup
Add-on dimension 1
11 mm
Process Connection Type/Size
Pressure port
G 1/4
Working port
D6
Working connection position
Bottom (pneumatic module)
Process Pressure / Temperature
Nominal pressure min
2,5 bar
Nominal pressure max
10 bar
Temperature medium min
0 °C
Temperature medium max
50 °C
Temperature environment min
0 °C
Temperature environment max
55 °C
Features
Manual/Automatic switching
No
Manometer quantity
0 PCE
Manometer
No
Integrated check valves in 3 (R)
No
Integrated check valves in 5 (S)
No
Pneumatic HotSwap in 1 (P)
No
Ext. load cut-off valves
No

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List