Valve block 8644 16mm 16-bank
Type 8644 / Article No. 386660

Technical attributes
16,50 mm | Mixed valve population | G 3/8 | 2,00 bar - 7,00 bar | 5,00 °C - 50,00 °C | without (due to block design) | IP20
![]() |
|
---|---|
Valve function
Mixed valve population
|
![]() |
|
---|---|
Add-on dimension 1
16,5 mm
|
![]() |
|
---|---|
Pressure port
G 3/8
|
|
Working port
D8
|
|
Working connection position
Bottom (pneumatic module)
|
![]() |
|
---|---|
Nominal pressure min
2 bar
|
|
Nominal pressure max
7 bar
|
|
Temperature medium min
5 °C
|
|
Temperature medium max
50 °C
|
|
Temperature environment min
5 °C
|
|
Temperature environment max
50 °C
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: