Share via email
Some fields are missing
send eMail
bürkert
 

Valve island 8652 20-bank ALQ VA

Type 8652 / Article No. 386637

  • büS

Technical attributes

20 PCE | büS | D10 - Stainless steel | D6 - Stainless steel | -1,00 bar - 10,00 bar | -10,00 °C - 55,00 °C | IP20

Function
Manual override lockable
No
Valve island setup
Number of valve ports
20 PCE
Valve position 1
5/2-way monostable WWH
Valve position 2
5/2-way monostable WWH
Valve position 3
5/2-way monostable WWH
Valve position 4
5/2-way monostable WWH
Valve position 5
5/2-way monostable WWH
Valve position 6
5/2-way monostable WWH
Valve position 7
5/2-way monostable WWH
Valve position 8
5/2-way monostable WWH
Valve position 9
5/2-way monostable WWH
Valve position 10
5/2-way monostable WWH
Valve position 11
5/2-way monostable WWH
Valve position 12
5/2-way monostable WWH
Valve position 13
5/2-way monostable WWH
Valve position 14
5/2-way monostable WWH
Valve position 15
5/2-way monostable WWH
Valve position 16
5/2-way monostable WWH
Valve position 17
5/2-way monostable WWH
Valve position 18
5/2-way monostable WWH
Valve position 19
5/2-way monostable WWH
Valve position 20
5/2-way monostable WWH
Process Connection Type/Size
Pressure port
D10
Working port
D6
Supply connection material
Stainless steel
Working connection material
Stainless steel
AirLINE Quick material
Stainless steel
Auxiliary pilot air
Internal
Process Pressure / Temperature
Nominal pressure min
-1 bar
Nominal pressure max
10 bar
Control pressure min
3 bar
Control pressure max
10 bar
Temperature medium min
-10 °C
Temperature medium max
55 °C
Temperature environment min
-10 °C
Temperature environment max
55 °C
Pressure indicator right
None
Pressure indicator middle
None
Pressure indicator left
None

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List