Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    AirLINE Field - the valve island optimised for process automation

    Type 8653 / Article No. 373702

    Compare now Print
    Produkt-Foto Typ 8653

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Field module IP65/67 AirLINE 3G

    • Fieldbus interface CANopen, IO-Link or büS (Bürkert System Bus)
    • Easy diagnostics via LC display
    • Process reliability through pneumatic functions
    • Optimised for installation in the field (IP65/67)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The valve island Type 8653 AirLINE Field has been especially developed for applications in process automation. New diagnostic functions can be visualised at the LC display, both in clear text and as symbols. This facilitates assignment of the displayed messages and helps to save time during start-up and maintenance. Furthermore the diagnostic message is also available in the controller. This therefore enables a fast overview of the plant status. The hardware design has been optimised for installation close to the actuator. Thus, an intelligent installation system allows the valve island to be installed in a wide variety of positions. Needless to say, straightforward installation on the DIN rail is also possible. Moreover, key pneumatic functions ensure increased process reliability. For instance, the non-return valves in the exhaust air ducts make sure there is no unplanned actuation due to pressure peaks.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8653
    Product sub-group Valve islands & automation systems
    Number of valve ports 4 PCE
    Intermediate feed quantity 0 PCE
    Valve position 1 2x 3/2-way WWC
    Valve position 2 2x 3/2-way WWC
    Valve position 3 2x 3/2-way WWC
    Valve position 4 2x 3/2-way WWC
    Pressure port D5/16
    Supply connection material Brass
    Pressure indicator left None
    Pressure indicator middle None
    Pressure indicator right None
    Working port D 1/4
    Working connection material Brass
    Integrated check valves in 5 (S) Yes
    Integrated check valves in 3 (R) Yes
    Pneumatic HotSwap in 1 (P) No
    Auxiliary pilot air External
    Manual override lockable No
    Protocol IO-Link
    Communication interface hardware 1 M12 5-pin
    Digital inputs number 0
    Nominal pressure min -1 bar
    Nominal pressure max 8 bar
    Control pressure min 3 bar
    Control pressure max 8 bar
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 55 °C
    Protection type (IP max. with suitable connector) IP65/67
    Weight 0,535 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8653 data sheet | valve island AirLINE 2 MB EN / EU
    DTS Typ 8653 Datenblatt | Ventilinsel AirLINE 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8653 | Field module for pneumatic systems 4 MB EN / EU
    MAN Quickstart Type 8653 | Field module for pneumatic systems | 6 MB EN / EU
    MAN Software manual | CANopen Network configuration 928 kB EN / EU
    MAN Bedienungsanleitung Typ 8653 | Feldmodul für Pneumatik 4 MB DE / DE
    MAN Manuel d'utilisation Type 8653| Module de terrain pour système pneumatique 4 MB FR / FR
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 1 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.2 539 MB ML
    SOW Device Description Files A.04 3 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | | 8653 184 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Electropneumatic valve islands for your automation concept 146 kB EN / GB
    MISC Product Overview Pneumatics & Process Interfaces 37 MB EN / EU

    My Comparison List