Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21)

    Type 8650 / Article No. 361840

    Compare now Print
    Produkt-Foto Typ 8650

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Valve block 8650 Ex 11mm 24-bank

    • For use in hazardous areas (zone 1/21)
    • Developed in cooperation with Siemens Automation and Drives
    • Electrical connection via PROFIBUS® DP-is, electrical I/O functions via Siemens SIMATIC ET 200 iSP™ modules

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    AirLINE Ex Type 8650 is a modular electrical and pneumatic automation system that controls complex processes in hazardous areas (Zone1 / 21). The protection class “intinsically safe” (Ex-i) of electronic modules and valves allows the change of modules during operation. With the modules of the cooperation partner Siemens, Bürkert offers electrical, analogue and digital I/O functions for use in zone 0. A data set on a SD-Card with serialised data will be delivered as a complete system.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8650
    Product sub-group Valve islands & automation systems
    Add-on dimension 1 11 mm
    modular version without (due to block design)
    Mounting type DIN-rail installation
    Internal bus communication combinable with Siemens
    Valve function 24x (2x 3/2) valve function C C
    Pressure port G 3/8
    Working port D6
    Working connection position Bottom (pneumatic module)
    Integrated check valves in 5 (S) Yes
    Integrated check valves in 3 (R) Yes
    Pneumatic HotSwap in 1 (P) Yes
    Intermediate feed quantity 1 PCE
    Manometer Yes
    Manometer quantity 3 PCE
    Manual/Automatic switching No
    Input type digital quantity 0 PCE
    Nominal pressure min 2,5 bar
    Nominal pressure max 7 bar
    Temperature environment min 0 °C
    Temperature environment max 50 °C
    Temperature medium min 0 °C
    Temperature medium max 50 °C
    Protection type (IP max. with suitable connector) IP30
    Ext. load cut-off valves No
    Weight 5,251 kg
    Approval type IECEx, ATEX
    Certification type II 2 G Ex e [ia/ib] IIC T4, II 3 G T3, Ex ia IIC T6
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8650 data sheet | modular electrical/pneumatic automation system AirLINE Ex 4 MB EN / EU
    DTS Typ 8650 Datenblatt | modulares Automatisierungssystem AirLINE Ex 4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8650 | AirLINE Ex - Electrical and pneumatic automation system 11 MB EN / EU
    MAN Quickstart Type 8650 | AirLINE Ex - Electrical and pneumatic automation system 3 MB EN / EU
    MAN Software manual Type 8644 | Configuration on the PROFIBUS by means of GSD file 4 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8650 | AirLINE Ex, elekt. und pneumatisches Automatisierungssystem 10 MB DE / DE
    MAN Manuel d'utilisation Type 8650 | AirLINE Ex, Système d‘automatisation électr. et pneum. 11 MB FR / FR
    MAN Quickstart Typ 8650 | AirLINE Ex - Elektrisches und pneumatisches Automatisierungssystem 3 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW EDD Files A.01 2 kB ML
    SOW GSD File A.00 1 kB ML
    SOW Initiation files SUP and HSP 2.7 4 MB ML
    SOW Installation Files PCS7 1.0 9 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Automation System, Type 8650, AirLINE Ex 166 kB EN / DE
    MISC Flyer Best Practice - Automation with valve islands and remote I/O systems for chemical plants of the future for the F3 Factory Project. 493 kB EN / GB
    MISC Product Overview Pneumatics & Process Interfaces 37 MB EN / EU
    Filename
    Download
    ${ file.description } ${ file.extension }
    No files found.

    For further information please login:

    Login

    My Comparison List