Valve island 8652 24-bank ALQ VA
Type 8652 / Article No. 335843

Technical attributes
24 PCE | PROFIBUS DPV1 | D10 - Stainless steel | D6 - Stainless steel | -1,00 bar - 10,00 bar | -10,00 °C - 55,00 °C | IP20
![]() |
|
---|---|
Manual override lockable
No
|
![]() |
|
---|---|
Number of valve ports
24 PCE
|
|
Valve position 1
2x 3/2-way WWC
|
|
Valve position 2
2x 3/2-way WWC
|
|
Valve position 3
2x 3/2-way WWC
|
|
Valve position 4
2x 3/2-way WWC
|
|
Valve position 5
2x 3/2-way WWC
|
|
Valve position 6
2x 3/2-way WWC
|
|
Valve position 7
2x 3/2-way WWC
|
|
Valve position 8
2x 3/2-way WWC
|
|
Valve position 9
2x 3/2-way WWC
|
|
Valve position 10
2x 3/2-way WWC
|
|
Valve position 11
2x 3/2-way WWC
|
|
Valve position 12
2x 3/2-way WWC
|
|
Valve position 13
2x 3/2-way WWC
|
|
Valve position 14
2x 3/2-way WWC
|
|
Valve position 15
2x 3/2-way WWC
|
|
Valve position 16
2x 3/2-way WWC
|
|
Valve position 17
2x 3/2-way WWC
|
|
Valve position 18
2x 3/2-way WWC
|
|
Valve position 19
2x 3/2-way WWC
|
|
Valve position 20
2x 3/2-way WWC
|
|
Valve position 21
2x 3/2-way WWC
|
|
Valve position 22
2x 3/2-way WWC
|
|
Valve position 23
2x 3/2-way WWC
|
|
Valve position 24
2x 3/2-way WWC
|
![]() |
|
---|---|
Pressure port
D10
|
|
Working port
D6
|
|
Supply connection material
Stainless steel
|
|
Working connection material
Stainless steel
|
|
AirLINE Quick material
Stainless steel
|
|
Auxiliary pilot air
Internal
|
![]() |
|
---|---|
Nominal pressure min
-1 bar
|
|
Nominal pressure max
10 bar
|
|
Control pressure min
3 bar
|
|
Control pressure max
10 bar
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
55 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
55 °C
|
|
Pressure indicator right
None
|
|
Pressure indicator middle
None
|
|
Pressure indicator left
None
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: