Valve island 8652 8-bank ALQ AL
Type 8652 / Article No. 322961

Technical attributes
8 PCE | büS | D10 - Brass | D6 - Brass | -1,00 bar - 10,00 bar | -10,00 °C - 55,00 °C | IP20
![]() |
|
---|---|
Manual override lockable
No
|
![]() |
|
---|---|
Number of valve ports
8 PCE
|
|
Valve position 1
5/2-way monostable WWH
|
|
Valve position 2
5/2-way monostable WWH
|
|
Valve position 3
5/2-way monostable WWH
|
|
Valve position 4
5/2-way monostable WWH
|
|
Valve position 5
5/2-way monostable WWH
|
|
Valve position 6
5/2-way monostable WWH
|
|
Valve position 7
5/2-way monostable WWH
|
|
Valve position 8
5/2-way monostable WWH
|
![]() |
|
---|---|
Pressure port
D10
|
|
Working port
D6
|
|
Supply connection material
Brass
|
|
Working connection material
Brass
|
|
AirLINE Quick material
Aluminium
|
|
Auxiliary pilot air
Internal
|
![]() |
|
---|---|
Nominal pressure min
-1 bar
|
|
Nominal pressure max
10 bar
|
|
Control pressure min
3 bar
|
|
Control pressure max
10 bar
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
55 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
55 °C
|
|
Pressure indicator right
None
|
|
Pressure indicator middle
None
|
|
Pressure indicator left
None
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: