AirLINE SP – electropneumatic automation system
Type 8647 / Article No. 312797
Product description
The pneumatic valve island Type 8647 AirLINE SP is a modular, electropneumatic automation system consisting of connection and valve modules. It has been especially developed for safe and complete integration into the decentralised peripheral system “SIMATIC ET 200SP” and "SIMATIC ET 200SP HA" from Siemens. Pneumatically operated process valves, pneumatic cylinders or other pneumatic components can be connected to the pneumatic outputs. If the pneumatic components are installed with position feedbacks, the position of the actuated pneumatic components can be displayed on the associated pilot valve. This can save time on start-up and maintenance.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8647 | |
Product sub-group | Valve islands & automation systems | |
Add-on dimension 1 | 11 | mm |
modular version | without (due to block design) | |
Mounting type | DIN-rail installation | |
Internal bus communication | combinable with Siemens | |
Valve function | 24x 5/2 valve function H | |
Pressure port | G 1/4 | |
Working port | D6 | |
Working connection position | Bottom (pneumatic module) | |
Integrated check valves in 5 (S) | No | |
Integrated check valves in 3 (R) | No | |
Pneumatic HotSwap in 1 (P) | No | |
Intermediate feed quantity | 1 | PCE |
Manometer | Yes | |
Manometer quantity | 1 | PCE |
Manual/Automatic switching | No | |
Input type digital quantity | 0 | PCE |
Nominal pressure min | 2,5 | bar |
Nominal pressure max | 10 | bar |
Temperature environment min | 0 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 50 | °C |
Protection type (IP max. with suitable connector) | IP20 | |
Ext. load cut-off valves | No | |
Pressure sensor | Yes | |
Pressure sensor number | 1 | |
Weight | 2,821 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Initiation Info GSD GSDML - | 4 kB | ML |
![]() |
Install.Files STEP7 Classic 1.6 | 380 kB | ML |
![]() |
Install.Files STEP7 TIA Portal 1.7 | 16 MB | ML |
![]() |
Installation Files PCS7 1.1 | 18 MB | ML |