Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Field module type 8653 AirLINE Field

Type 8653 / Article No. 309522

  • büS

Technical attributes

4 PCE | büS | D8 - Brass | D6 - Brass | -1,00 bar - 8,00 bar | -10,00 °C - 55,00 °C | IP65/67

Function
Manual override lockable
No
Valve island setup
Number of valve ports
4 PCE
Valve position 1
2x 3/2-way WWC
Valve position 2
2x 3/2-way WWC
Valve position 3
2x 3/2-way WWC
Valve position 4
2x 3/2-way WWC
Process Connection Type/Size
Pressure port
D8
Working port
D6
Supply connection material
Brass
Working connection material
Brass
Auxiliary pilot air
External
Process Pressure / Temperature
Nominal pressure min
-1 bar
Nominal pressure max
8 bar
Control pressure min
3 bar
Control pressure max
8 bar
Temperature medium min
-10 °C
Temperature medium max
55 °C
Temperature environment min
-10 °C
Temperature environment max
55 °C
Pressure indicator right
None
Pressure indicator middle
None
Pressure indicator left
None

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List