Share via email

Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Customized Pneumatic Systems Solutions for the Processing Industries

    Type 8640 / Ident No. 298039

    Compare now Print
    Produkt-Foto Typ 8640

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8640
    • Produkt-Foto Typ 8640

    Valve block

    • Compact design
    • Modular configuration
    • Higher fl exibility in control cabinet due to AirLINE Quick
    • Simple exchange of valves (with option “P-shut-off” – also possible during operation)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 8640 valve unit system is designed to solve diverse and complex control problems due to its systematic modular construction and combination of pneumatic and electrical interfaces. By putting together a row of pneumatic modules with different numbers of valves, 2 to 24 valve functionalities may be realized on one valve unit. Electrical connectivity is achieved by either fieldbus interfaces, common connection (parallel connection technique) or multipin interfaces. The valves allow different applications to be covered. Bodies and connection modules are made of high-quality plastic (polyamide) and are easy to assemble by means of the built-in snap connectors.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8640
    Product sub-group Valve islands & automation systems
    Add-on dimension 1 11 mm
    modular version Fieldbus module
    Mounting type AirLINE Quick
    AirLINE Quick material Stainless steel
    Internal bus communication Bürkert
    Valve function 16x 3/2 valve function C
    Supply connection G 1/4
    Working connection D6
    Supply connection type Inner thread
    Supply connection thread type G
    Supply connection diameter (inch) 1/4 inch
    Working connection type Inner thread
    Working connection thread type M
    Working connection diameter (mm) 7 mm
    Working connection position Bottom (pneumatic module)
    AQ Supply connection material Stainless steel
    AQ Working connection material Stainless steel
    Integrated check valves in 5 (S) Yes
    Integrated check valves in 3 (R) Yes
    Pneumatic HotSwap in 1 (P) Yes
    Intermediate feed quantity 0 PCE
    Manometer No
    Manometer quantity 0 PCE
    Manual/Automatic switching No
    Communication interface protocol 1 EtherNet/IP
    Communication interface hardware 1 RJ45
    Communication interface hardware 2 RJ45
    Communication interface hardware 3 M8 4-Polig
    Input type digital quantity 32 PCE
    Nominal pressure min 2.5 bar
    Nominal pressure max 10 bar
    Temperature environment min 0 °C
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 50 °C
    Protection type (IP max. with suitable connector) IP20
    Weight 4,382000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8640 data sheet | modular pneumatic valve island for AirLINE and AirLINE Quick 2.5 MB EN / EU
    DTS Type 8640 data sheet | modular pneumatic valve island for AirLINE und AirLINE Quick [v.US] 3.3 MB EN / US
    DTS Type 8640 data sheet | modular pneumatic valve island for pneumatic applications 683.4 kB EN / EU
    DTS Type 8640 data sheet | smart panel using AirLINE Quick 1.2 MB EN / AU
    DTS Tipo 6527 hoja de datos | válvula magnética de 5/2 vías para neumática 310 kB ES / ES
    DTS Tipo 8640 folha de dados | grupo de válvulas modular para sistema pneumático 1.1 MB PT / BR
    DTS Tipo 8640 hoja de datos | isla de válvulas modular para neumática 1.5 MB ES / ES
    DTS Typ 8640 Datenblatt | modulare Ventilinseln für AirLINE und Pneumatik 2.5 MB DE / DE
    DTS Typ 8640 Datenblatt | modulare Ventilinseln für Pneumatikanwendungen 316 kB DE / DE
    DTS Typ 8640 Datenblatt | modulare Ventilinseln für Pneumatikanwendungen [EExi-Ausführung] 214.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6013 | PX04 Use in the explosion-hazard area 138.7 kB EN,FR,DE / EU
    MAN Additional manual Type 8640 8644 | AirLINE Quick, Assignment of the pneumatic connections 575.2 kB EN,FR,DE / EU
    MAN Additional manual Type 8640 | DeviceNet, IP 54 with jumper 56.1 kB EN,DE / EU
    MAN Operating Instructions Type 8640 | AirLINE - Modular valve terminal 3.4 MB EN / EU
    MAN Quickstart Type 8640 | AirLINE 1.5 MB EN / EU
    MAN Service manual Type 8640 8644 | AirLINE Quick dummy plate 380 kB EN,FR,DE,ML / EU
    MAN Software manual Type 8644 | Configuration on the PROFIBUS by means of GSD file 4.1 MB EN,FR,DE / EU
    MAN Manuel d'utilisation Type 8640 | AirLINE - Groupe de vannesmodulaire 3.8 MB FR / FR
    MAN Operating Instructions Typ 8640 | AirLINE - Modulare Ventilinsel für Pneumatik 2.6 MB DE / DE
    MAN Quick Start Tipo 8640 | Isla de válvulas modular para neumática 402.9 kB ES / ES
    MAN Quickstart Typ 8640 | AirLINE 1.6 MB DE / DE
    MAN Quickstart Type 8640 | AirLINE 1.5 MB FR / FR

    Software

    Description
    Filesize
    Language / Country
    SOW Initiation Files EDS GSD GSDML A.02 35.7 kB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.5 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8640 4 MB DE
    3D_ANIMATION 3D-Animation - 8640 5.5 MB DE
    3D_ANIMATION 3D-Animation - 8640 4.9 MB DE
    3D_ANIMATION 3D-Animation - 8640 4.2 MB DE
    3D_ANIMATION 3D-Animation - 8640 4.6 MB EN
    3D_ANIMATION 3D-Animation - 8640 4.2 MB EN
    3D_ANIMATION 3D-Animation - 8640 4 MB EN
    3D_ANIMATION 3D-Animation - 8640 5.5 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Adapter for valve terminals and automation systems 191.6 kB EN / EU
    MISC Flyer Best Practice - Innovative automation system in Hygienic Design enclosure 326.7 kB EN / GB

    My Comparison List