Customized Pneumatic Systems Solutions for the Processing Industries
Type 8640 / Ident No. 230664
Product description
The 8640 valve unit system is designed to solve diverse and complex control problems due to its systematic modular construction and combination of pneumatic and electrical interfaces. By putting together a row of pneumatic modules with different numbers of valves, 2 to 24 valve functionalities may be realized on one valve unit. Electrical connectivity is achieved by either fieldbus interfaces, common connection (parallel connection technique) or multipin interfaces. The valves allow different applications to be covered. Bodies and connection modules are made of high-quality plastic (polyamide) and are easy to assemble by means of the built-in snap connectors.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8640 | |
Product sub-group | Valve islands & automation systems | |
Add-on dimension 1 | 19 | mm |
modular version | Multi-pole | |
Mounting type | DIN-rail installation | |
Internal bus communication | Bürkert | |
Supply connection | G 1/4 | |
Working connection | D6 | |
Working connection position | Front (valve) | |
Integrated check valves in 5 (S) | No | |
Integrated check valves in 3 (R) | No | |
Pneumatic HotSwap in 1 (P) | No | |
Intermediate feed quantity | 0 | PCE |
Manometer | No | |
Manometer quantity | 0 | PCE |
Manual/Automatic switching | No | |
Communication interface hardware 1 | Sub D 25-pin | |
Input type digital quantity | 0 | PCE |
Nominal pressure min | 2 | bar |
Nominal pressure max | 8 | bar |
Temperature environment min | 0 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 50 | °C |
Protection type (IP max. with suitable connector) | IP20 | |
Weight | 0,950000 | kg |
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Device Description Files REV.1 A.02.01 | 36 kB | ML |
![]() |
Device Description Files REV.2 A.02 | 989 kB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11769 | 8640 | 621 kB | EN |
![]() |
PROFINET | Z12383 | 8640 | 325 kB | EN |