Share via email
Some fields are missing
send eMail
bürkert
 

Field module IP65/67 AirLINE 3G

Type 8653 / Article No. 20019167

Technical attributes

4 PCE | IO-Link | D8 - Brass | D6 - Brass | -1,00 bar - 8,00 bar | -10,00 °C - 55,00 °C | IP65/67

Function
Manual override lockable
No
Valve island setup
Number of valve ports
4 PCE
Valve position 1
2x 3/2-way WWC
Valve position 2
2x 3/2-way WWC
Valve position 3
2x 3/2-way WWC
Valve position 4
2x 3/2-way WWD
Process Connection Type/Size
Pressure port
D8
Working port
D6
Supply connection material
Brass
Working connection material
Brass
Auxiliary pilot air
External
Process Pressure / Temperature
Nominal pressure min
-1 bar
Nominal pressure max
8 bar
Control pressure min
3 bar
Control pressure max
8 bar
Temperature medium min
-10 °C
Temperature medium max
55 °C
Temperature environment min
-10 °C
Temperature environment max
55 °C
Pressure indicator right
None
Pressure indicator middle
None
Pressure indicator left
None

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List