Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Valve island 8640 19mm 16-bank

Type 8640 / Article No. 20012280

Technical attributes

19,00 mm | G 1/4 | 3/2 valve function | 2,00 bar - 10,00 bar | 0,00 °C - 50,00 °C | Fieldbus module | IP20

Valve island setup
Add-on dimension 1
19 mm
Process Connection Type/Size
Pressure port
G 1/4
Working port
D6
Working connection position
Valve bottom
Process Pressure / Temperature
Nominal pressure min
2 bar
Nominal pressure max
10 bar
Temperature medium min
0 °C
Temperature medium max
50 °C
Temperature environment min
0 °C
Temperature environment max
55 °C
Features
Manual/Automatic switching
No
Manometer quantity
0 PCE
Manometer
No
Integrated check valves in 3 (R)
No
Integrated check valves in 5 (S)
No
Pneumatic HotSwap in 1 (P)
No
Ext. load cut-off valves
No

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List