Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Valve island 8652 12-bank ALQ VA

Type 8652 / Article No. 20011090

Technical attributes

12 PCE | Industrial EtherNet (PROFINET IO, EtherNet IP, Modbus TCP, EtherCAT) | D10 - Stainless steel | D6 - Stainless steel | -1,00 bar - 10,00 bar | -10,00 °C - 55,00 °C | IP20

Function
Manual override lockable
No
Valve island setup
Number of valve ports
12 PCE
Valve position 1
5/2-way bistable CFZ
Valve position 2
5/2-way bistable CFZ
Valve position 3
5/2-way bistable CFZ
Valve position 4
5/2-way bistable CFZ
Valve position 5
5/2-way bistable CFZ
Valve position 6
5/2-way bistable CFZ
Valve position 7
5/2-way bistable CFZ
Valve position 8
5/2-way bistable CFZ
Valve position 9
5/2-way bistable CFZ
Valve position 10
5/2-way bistable CFZ
Valve position 11
2x 3/2-way WWC
Valve position 12
2x 3/2-way WWC
Process Connection Type/Size
Pressure port
D10
Working port
D6
Supply connection material
Stainless steel
Working connection material
Stainless steel
AirLINE Quick material
Stainless steel
Auxiliary pilot air
Internal
Process Pressure / Temperature
Nominal pressure min
-1 bar
Nominal pressure max
10 bar
Control pressure min
3 bar
Control pressure max
10 bar
Temperature medium min
-10 °C
Temperature medium max
55 °C
Temperature environment min
-10 °C
Temperature environment max
55 °C
Pressure indicator right
None
Pressure indicator middle
None
Pressure indicator left
None

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List