AirLINE - the valve island optimised for process automation
Type 8652 / Article No. 20000073
Product description
The valve island Type 8652 AirLINE has been especially developed for process automation requirements. New diagnostic functions can be visualised on the LC display, both in clear text as well as symbols. This makes it easy to relate to the shown messages and helps to save time during start-up and maintenance. Furthermore, the diagnostic message is also available at the controller. This, therefore, enables a fast overview of the plant status. The hardware is optimised for installation at the bottom of the control cabinet. Installation on a standard rail is, of course, also possible. Moreover, key pneumatic functions ensure increased process reliability. For instance, check valves in the exhaust air ducts make sure there is no unplanned actuation due to pressure peaks.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8652 | |
Product sub-group | Valve islands & automation systems | |
Number of valve ports | 4 | PCE |
AirLINE Quick material | Aluminium | |
Intermediate feed quantity | 0 | PCE |
Valve position 1 | 2x 3/2-way WWC | |
Valve position 2 | 2x 3/2-way WWC SIA | |
Valve position 3 | 5/2-way monostable WWH | |
Valve position 4 | 5/3-way mid-position closed WWL | |
Pressure port | D10 | |
Supply connection material | Brass | |
Pressure indicator left | Pressure sensor | |
Pressure indicator middle | None | |
Pressure indicator right | None | |
Working port | D6 | |
Working connection material | Brass | |
Integrated check valves in 5 (S) | Yes | |
Integrated check valves in 3 (R) | Yes | |
Pneumatic HotSwap in 1 (P) | Yes | |
Auxiliary pilot air | Internal | |
Manual override lockable | No | |
Protocol | Ethernet | |
Communication interface hardware 1 | RJ45 | |
Digital inputs number | 8 | |
El. module 1 with DI | Yes | |
Nominal pressure min | -1 | bar |
Nominal pressure max | 10 | bar |
Control pressure min | 3 | bar |
Control pressure max | 10 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 55 | °C |
Protection type (IP max. with suitable connector) | IP20 | |
Weight | 1,273 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Device Description Files A.11 | 23 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherCAT | 0x39_002 | 8652 | 984 kB | EN |
![]() |
EtherNet/IP | 11716 | 8652 | 117 kB | EN |
![]() |
PROFIBUS | Z02200 | 8652 | 66 kB | EN |