Remote Process Actuation Control System AirLINE
Type 8644 / Ident No. 183223
Product description
The AirLINE System integrates high performance solenoid pilot valves, remote electronic I/O and fieldbus communication into a process actuation and control system that is both compact and extremely flexible. Its modular design allows fully customized, pre-mounted and tested solutions to exactly meet all application needs including the integration of a local MiniPLC. Due to the full electronic and mechanical integration, the valve block can be added without the need of any tools or wiring.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8644 | |
Product sub-group | Valve islands & automation systems | |
Add-on dimension 1 | 11 | mm |
modular version | without (due to block design) | |
Mounting type | DIN-rail installation | |
Internal bus communication | combinable with Siemens | |
Valve function | 12x (2x 3/2) valve function C C | |
Supply connection | G 1/4 | |
Working connection | D6 | |
Supply connection type | Inner thread | |
Supply connection thread type | G | |
Supply connection diameter (inch) | 1/4 inch | |
Working connection type | Hose plug-in connection | |
Working connection diameter (mm) | 6 | mm |
Working connection position | Bottom (pneumatic module) | |
Integrated check valves in 5 (S) | No | |
Integrated check valves in 3 (R) | No | |
Pneumatic HotSwap in 1 (P) | No | |
Intermediate feed quantity | 0 | PCE |
Manometer | Yes | |
Manometer quantity | 1 | PCE |
Manual/Automatic switching | No | |
Input type digital quantity | 0 | PCE |
Nominal pressure min | 2.5 | bar |
Nominal pressure max | 8 | bar |
Temperature environment min | 0 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 50 | °C |
Protection type (IP max. with suitable connector) | 20 | |
Weight | 1,447000 | kg |
Approval type | UL | |
Certification type | UL Listed |
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Initiation Files EDS GSD GSDML A.08 | 80.7 MB | ML |
![]() |
Initiation files HSP Siemens 1.6 | 2 MB | ML |