Share via email
Some fields are missing
send eMail
bürkert
 

valve island 8640 19mm 16-bank

Type 8640 / Article No. 180918

Technical attributes

19,00 mm | Mixed valve population | G 1/4 | 2,00 bar - 8,00 bar | 0,00 °C - 50,00 °C | Multi-pole | IP20

Function
Valve function
Mixed valve population
Valve island setup
Add-on dimension 1
19 mm
Process Connection Type/Size
Pressure port
G 1/4
Working port
D6
Process Pressure / Temperature
Nominal pressure min
2 bar
Nominal pressure max
8 bar
Temperature medium min
0 °C
Temperature medium max
50 °C
Temperature environment min
0 °C
Temperature environment max
55 °C

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List