Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Remote Process Actuation Control System AirLINE

    Type 8644 / Ident No. 158683

    Compare now Print
    Produkt-Foto Typ 8644

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8644
    • Produkt-Foto Typ 8644
    • Produkt-Foto Typ 8644
    • Produkt-Foto Typ 8644

    Valve block 8644 11mm 8-bank

    • Innovative fieldbus interface
    • Combination of Fieldbus, pilot valves and I/O modules
    • High flexibility
    • Compact design
    • High flow rate

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The AirLINE System integrates high performance solenoid pilot valves, remote electronic I/O and fieldbus communication into a process actuation and control system that is both compact and extremely flexible. Its modular design allows fully customized, pre-mounted and tested solutions to exactly meet all application needs including the integration of a local MiniPLC. Due to the full electronic and mechanical integration, the valve block can be added without the need of any tools or wiring.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8644
    Product sub-group Valve islands & automation systems
    Add-on dimension 1 11 mm
    modular version without (due to block design)
    Mounting type DIN-rail installation
    Internal bus communication combinable with Phoenix contact
    Supply connection G 1/4
    Working connection D6
    Supply connection type Inner thread
    Supply connection thread type G
    Supply connection diameter (inch) 1/4 inch
    Working connection type Hose plug-in connection
    Working connection diameter (mm) 6 mm
    Working connection position Bottom (pneumatic module)
    Integrated check valves in 5 (S) Yes
    Integrated check valves in 3 (R) Yes
    Pneumatic HotSwap in 1 (P) Yes
    Intermediate feed quantity 0 PCE
    Manometer Yes
    Manometer quantity 1 PCE
    Manual/Automatic switching No
    Input type digital quantity 0 PCE
    Nominal pressure min 2,5 bar
    Nominal pressure max 10 bar
    Temperature environment min 0 °C
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 50 °C
    Protection type (IP max. with suitable connector) IP20
    Weight 1,070000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick automation system [Phoenix Inline system] 3.7 MB EN / EU
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick automation system [Rockwell Point I/O system] 4.1 MB EN / EU
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick automation system [Siemens ET 200S; US units] 3.2 MB EN / US
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick automation system [Siemens ET 200S] 4.3 MB EN / EU
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick automation system [WAGO I/O system 750] 4.9 MB EN / EU
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick system [Phoenix Inline system; US units] 3.6 MB EN / US
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick system [Rockwell Point I/O system; US units] 3.3 MB EN / US
    DTS Type 8644 data sheet | AirLINE/AirLINE Quick system [WAGO I/O system 750; US units] 4.2 MB EN / US
    DTS Type 8644 data sheet | smart panel using AirLINE Quick 1.2 MB EN / AU
    DTS Ficha técnica Tipo 8644 WAGO | I/O remoto e módulos de barramento de campo 9.6 MB PT / BR
    DTS Tipo 6527 hoja de datos | válvula magnética de 5/2 vías para neumática 310 kB ES / ES
    DTS Tipo 8644 folha de dados | AirLINE/AirLINE Quick automationsystem [BR version] 1.2 MB PT / BR
    DTS Tipo 8644 hoja de datos | sistema de automatización electroneumático AirLine [Phoenix] 2.4 MB ES / ES
    DTS Tipo 8644 hoja de datos | sistema de automatización electroneumático AirLine [Rockwell] 2.1 MB ES / ES
    DTS Tipo 8644 hoja de datos | sistema de automatización electroneumático AirLine [Siemens] 2 MB ES / ES
    DTS Tipo 8644 hoja de datos | sistema de automatización electroneumático AirLine [Wago] 2.7 MB ES / ES
    DTS Typ 8644 Datenblatt | AirLINE-Automatisierungssystem [PHOENIX Inline-System] 3.8 MB DE / DE
    DTS Typ 8644 Datenblatt | AirLINE-Automatisierungssystem [Rockwell Point I/O System] 4.2 MB DE / DE
    DTS Typ 8644 Datenblatt | AirLINE-Automatisierungssystem [Siemens ET 200S] 4 MB DE / DE
    DTS Typ 8644 Datenblatt | AirLINE-Automatisierungssystem [WAGO I/O System 750] 4.4 MB DE / DE
    DTS タイプ8644 データシート |AirLINEとAirLINE Quick – 電気/空圧式オートメーションシステム 3 MB JA / JP
    DTS タイプ8644 データシート |AirLINEとAirLINE Quick – 電気/空圧式オートメーションシステム 3.8 MB JA / JP

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8640 8644 | AirLINE Quick, Assignment of the pneumatic connections 575.2 kB EN,FR,DE / EU
    MAN Additional manual Type 8644 | AirLINE, ATEX approval 345.5 kB EN / EU
    MAN Additional manual Type 8644 | PROFIBUS-bus terminal, changefunction DIP-switch 8 379.5 kB EN,DE / EU
    MAN Operating Instructions Type 8644 | AirLINE - ET200S (Siemens) 2.8 MB EN / EU
    MAN Operating Instructions Type 8644 | AirLINE - Point I/O system (Rockwell) 1.5 MB EN / EU
    MAN Operating Instructions Type 8644 | AirLINE with I/O system 750, Wago 2.9 MB EN / EU
    MAN Operating Instructions Type 8644 | Type 8644 AirLINE - withInline, Phoenix Contact 3.6 MB EN / EU
    MAN Quickstart Type 8644 | AirLINE 996.3 kB EN / EU
    MAN Service manual Type 8640 8644 | AirLINE Quick dummy plate 380 kB EN,FR,DE,ML / EU
    MAN Software manual Type 8644 | Configuration on the PROFIBUS by means of GSD file 4.1 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8644 | AirLINE - ET200S (Siemens) 2.8 MB DE / DE
    MAN Bedienungsanleitung Typ 8644 | AirLINE - Point I/O System (Rockwell) 2.2 MB DE / DE
    MAN Bedienungsanleitung Typ 8644 | AirLINE mit I/O System 750, Wago 3 MB DE / DE
    MAN Bedienungsanleitung Typ 8644 | AirLine mit Inline, Phoenix Contact 4.6 MB DE / DE
    MAN Manual de instruções Tipo 8644 | AirLINE com o I/O System 750 (Wago) 3.7 MB PT / BR
    MAN Manual de usuario Tipo 8644 | Sistema de automatización electroneumático AirLine [Wago] 2.5 MB ES / ES
    MAN Manual de usuario Tipo 8644 | Sistema de automatización electroneumático AirLine[Phoenix] 3.9 MB ES / ES
    MAN Manual de usuario Tipo 8644 | Sistema de automatización electroneumático AirLine[Siemens] 2 MB ES / ES
    MAN Manuel d'utilisation Type 8644 | AirLINE - ET200S (Siemens) 2.8 MB FR / FR
    MAN Manuel d'utilisation Type 8644 | AirLINE - Système point I/O (Rockwell) 2.6 MB FR / FR
    MAN Manuel d'utilisation Type 8644 | AirLINE avec système I/O 750, Wago 3 MB FR / FR
    MAN Manuel d'utilisation Type 8644 | Type 8644 AirLINE - avec Inline, Phoenix Contact 4 MB FR / FR
    MAN Manuel supplémentaire Type 8644 | AirLINE, homologation ATEX 323.9 kB FR / FR
    MAN Quickstart Typ 8644 | AirLINE 1.1 MB DE / DE
    MAN Quickstart Type 8644 | AirLINE 1 MB FR / FR
    MAN Zusatzanleitung Typ 8644 | AirLINE, ATEX-Zulassung 331.2 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Initiation Files EDS GSD GSDML A.08 80.7 MB ML
    SOW Initiation files HSP Siemens 1.7 2.4 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.9 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8644 4 MB DE
    3D_ANIMATION 3D-Animation - 8644 3.9 MB DE
    3D_ANIMATION 3D-Animation - 8644 3.8 MB DE
    3D_ANIMATION 3D-Animation - 8644 3 MB DE
    3D_ANIMATION 3D-Animation - 8644 4.9 MB DE
    3D_ANIMATION 3D-Animation - 8644 4 MB EN
    3D_ANIMATION 3D-Animation - 8644 3 MB EN
    3D_ANIMATION 3D-Animation - 8644 4.9 MB EN
    3D_ANIMATION 3D-Animation - 8644 3.9 MB EN
    3D_ANIMATION 3D-Animation - 8644 3.8 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Helping to create an explosive atmosphere on a daily basis. 392.3 kB EN / GB
    MISC Flyer Best Practice Good beer is not a coincidence 320.1 kB AF
    MISC For stable transport of bulk materials 635.2 kB EN / EU

    My Comparison List