3/2 and 5/2-way-pneumatic valve 32 mm
Type 6519 / Article No. 393985

Technical attributes
5/2 - W - normally open - inlet port 1 connected with outlet port 2, outlet po rt 4 connected with exhaust port 5, exhaust port 3 closed. Alternatively inletport 1 closed, outlet ports 2 and 4 connected with exhaust port 5 | 6,00 mm | Inner thread | Brass | 230,00 V - 230,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 900,00 l/min
![]() |
|
---|---|
Fluidic port connection number
5
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Rotary level and Key button combined
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
Yes
|
![]() |
|
---|---|
Add-on dimension 1
33 mm
|
![]() |
|
---|---|
Supply connection diameter (inch)
1/4 inch
|
|
Supply connection type
Inner thread
|
|
Supply connection thread type
G
|
|
Flange
FM02
|
|
Working connection type
Flanged
|
|
Working connection position
opposite of supply side
|
|
Working connection flange pattern
NAMUR
|
|
Working connection material
PA (Polyamide)
|
![]() |
|
---|---|
Voltage min / rated voltage
230 V
|
|
Voltage max / rated voltage
230 V
|
|
Voltage frequency
50/60 Hz
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: