Share via email
Some fields are missing
send eMail
bürkert
 

5/2-way-pneumatic valve 32 mm

Type 6519 / Article No. 182465

Technical attributes

5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 8,00 mm | Inner thread | Brass | 24,00 V - 24,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 1.300,00 l/min

Function
Fluidic port connection number
5
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Rotary level and Key button combined
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
33 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/4 inch
Supply connection type
Inner thread
Supply connection thread type
G
Flange
FM02
Working connection diameter (inch)
1/4 inch
Working connection type
Inner thread
Working connection thread type
G
Working connection position
opposite of supply side
Working connection material
Brass
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes

Downloads

Helpful tools & videos

Accessories & Spare part sets

Spare part sets

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare part sets

Product specific information

Please enter the serial number stated on the type label:

My Comparison List