Multi-way spool valve
Type 0450 / Article No. 7022

Technical attributes
5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 9,00 mm | Flanged | Aluminium | 24,00 V - 24,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 70,00 °C | 1.580,00 l/min
![]() |
|
---|---|
Fluidic port connection number
5
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Rotary actuation
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
No
|
|
Manual actuation screw slot
Yes
|
![]() |
|
---|---|
Add-on dimension 1
19 mm
|
![]() |
|
---|---|
Supply connection type
Flanged
|
|
Flange
FM13
|
|
Working connection diameter (inch)
1/4 inch
|
|
Working connection type
Inner thread
|
|
Working connection thread type
G
|
|
Working connection position
opposite of supply side
|
|
Working connection material
Aluminium
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: