Multi-way spool valve
Type 0450 / Article No. 6985

Technical attributes
5/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 4,00 mm | Flanged | PA (Polyamide) | 0,00 V - 0,00 V | 3,00 bar - 10,00 bar | -10,00 °C - 70,00 °C | 210,00 l/min
![]() |
|
---|---|
Fluidic port connection number
5
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Add-on dimension 1
18 mm
|
![]() |
|
---|---|
Supply connection type
Flanged
|
|
Flange
FM13
|
|
Working connection diameter (inch)
1/8 inch
|
|
Working connection type
Inner thread
|
|
Working connection thread type
G
|
|
Working connection position
opposite of supply side
|
|
Working connection material
Aluminium
|
![]() |
|
---|---|
Voltage min / rated voltage
0 V
|
|
Voltage max / rated voltage
0 V
|
|
AC voltage
No
|
|
DC voltage
No
|
|
Battery voltage
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: