Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Servo-assisted 5/2, 5/3 or 3/2 way Solenoid Valve for pneumatics

    Type 6519 / Ident No. 289410

    Compare now Print
    Produkt-Foto Typ 6519

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 6519
    • Produkt-Foto Typ 6519
    • Produkt-Foto Typ 6519
    • 9000102885.jpeg

    3/2 and 5/2-way-pneumatic valve 32 mm

    • High flow-rate capacity
    • Reduced power consumption
    • Single or manifold mounting
    • Standard-, Ex mb and Ex ia versions
    • Threaded port G 1/4” or NAMUR flange

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The Type 6518 is a servo-assisted 3/2-way valve and the Type 6519 is a 5/2 or 5/3-way valve. Together, they form a product line. The valves can be used individually or in blocks. The valves work without a continuous air consumption and are used for the pneumatic control of double or single-acting actuators. A solenoid valve Type 6014 is used as a pilot. The use of high quality materials makes it possible to use these valves in the open air and under chemical atmospheres. The product line contains units with Ex-Approvals and NAMUR flange interface.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6519
    Product sub-group Pneumatic valves
    Valve function W - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed. A
    Fluidic port connection number 5
    Valve function number of switching positions 2
    Valve function manual actuation Yes
    Valve function manual actuation type Rotary level
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Valve function manual actuation screw slot Yes
    Pneumatic pilot valve 1 6014
    Valve piloting type Electric
    Return type Pneumatic spring + mechanical spring
    Pilot control orifice (mm) 1,2 mm
    Pilot control material medium-contacting PA (Polyamide)
    Pilot control material environment-contacting PA (Polyamide)
    Pilot control seal material FKM (Fluor rubber)
    Main valve operating principle Globe valve
    Main valve orifice 1 (P) (mm) 6 mm
    Main valve wetted material PA (Polyamide)
    Main valve material environment-contacting PA (Polyamide)
    Main valve seal material PUR (Polyurethane)
    Supply connection type Inner thread
    Supply connection thread type G
    Supply connection diameter (inch) 1/4 inch
    Flange FM02
    Working connection type Flanged
    Working connection position opposite of supply side
    Working connection flange pattern NAMUR
    Working connection material PA (Polyamide)
    Coil size 32 mm
    Electrical power consumption min 3 W
    Electircal power consumption max. 3 W
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier Yes
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Power reduction integrated No
    Electrical connection sort Junction Box without fuse
    Cable plug in delivery not included
    Electrical connection position Supply side
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Protection type (IP max. with suitable connector) IP65
    Voltage frequency 50/60 Hz
    AC voltage Yes
    DC voltage Yes
    Battery voltage Yes
    Nominal pressure min 2 bar
    Nominal pressure max 8 bar
    Temperature environment min -25 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 50 °C
    Switch time open max. 20 ms
    Switch time close max. 40 ms
    Add-on dimension 1 33 mm
    QNn value (gas) 900 l/min
    Nominal operation/Duty cycle 100 %
    Weight 0,400000 kg
    Approval type IECEx, ATEX
    Certification type Ex eb mb IIC T6 Gb, Ex mb tb IIIC T80°C Db, II 2 G Ex eb mb IIC T6 Gb, II 2 D Ex mb tb IIIC T80°C Db
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6519 data sheet | solenoid valve for pneumatic applications [US units] 510 kB EN / US
    DTS Type 6519 data sheet | solenoid valve for pneumatic applications [v.NAMUR I.S.; v.US] 209 kB EN / US
    DTS Type 6519 data sheet | solenoid valve for pneumatic applications [version view] 4 MB EN / EU
    DTS Typ 6519 Datenblatt | Magnetventil für Pneumatikanwendungen 4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 541x 601x 6519 | ATEX 2101 - Devices with II 2G/D Ex i approval 654 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Additional manual Type XXXX |PX04 Use in the explosion-hazard area 139 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6516 6517 6518 6519 | 3/2-way, 5/2- or 5/3-way solenoid valve 933 kB EN / EU
    MAN Operating Instructions Type 6518 6519 | block assembly, modular pneumatic basic rail MP07 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 6519 | 3-way and 5-way solenoidvalve, internally piloted 474 kB EN / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v2.0 1 MB EN / EU
    MAN Bedienungsaneitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ 6516 6517 6518 6519 | 3/2-Wege-, 5/2- oder 5/3-Wege-Magnetventil 938 kB DE / DE
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1 MB DE / DE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 2 MB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1 MB FR / FR
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1 MB PT / BR
    MAN Manuel d'utilisation Type 6516 6517 6518 6519 | Électrovanne 3/2 voies, 5/2 ou 5/3 voies 940 kB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 3 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 6519 5 MB DE
    3D_ANIMATION 3D-Animation - 6519 4 MB DE
    3D_ANIMATION 3D-Animation - 6519 4 MB EN
    3D_ANIMATION 3D-Animation - 6519 5 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Solenoid valves for safety in your plant 787 kB EN / EU

    My Comparison List