5/2-way solenoid valve for pneumatic applications
Type 6525 / Article No. 265291
Product description
Type 6525 consists of a pilot flipper solenoid valve Type 6144 and a pneumatic seat valve. The flipper action system allows the switching of high pressures combined with low power consumption and short switching times. All the valves are equipped with manual override as standard.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6525 | |
Product sub-group | Pneumatic valves | |
Valve function | H/Z - normally open - inlet port 1 connected with outlet port 2, outletport 4 connected with exhaust port 5, exhaust port 3 closed | |
Fluidic port connection number | 5 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | Yes | |
Valve function manual actuation type | Rotary level and Key button combined | |
Valve function manual actuation material | PA (Polyamide) | |
Valve function manual actuation stop | Yes | |
Valve function manual actuation screw slot | Yes | |
Pneumatic pilot valve 1 | 6144 | |
Valve piloting type | Electric | |
Return type | Pneumatic spring + mechanical spring | |
Pilot control orifice (mm) | 0,6 | mm |
Pilot control material medium-contacting | PPS (Polyphenylene sulphide) | |
Pilot control material environment-contacting | PPS (Polyphenylene sulphide) | |
Pilot control seal material | FKM (Fluor rubber) | |
Main valve operating principle | Globe valve | |
Main valve orifice 1 (P) (mm) | 4 | mm |
Main valve wetted material | PA (Polyamide) | |
Main valve material environment-contacting | PA (Polyamide) | |
Main valve seal material | FKM (Fluor rubber) | |
Supply connection type | Flanged | |
Flange | FM14 | |
Working connection position | on pneumatic module | |
Coil size | 10 | mm |
Electrical power consumption min | 0,8 | W |
Electircal power consumption max. | 0,8 | W |
Coil wiring LED | No | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Coil wiring polarity recovery diode redundant | No | |
Power reduction integrated | No | |
Electrical connection sort | Plug - rectangular grid 5.08 | |
Cable plug in delivery | not included | |
Electrical connection position | Supply side | |
Electrical connection polarity | left pin positive pole | |
Electrical connection number of contacts | 2 | |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Protection type (IP max. with suitable connector) | IP20 | |
AC voltage | No | |
DC voltage | No | |
Battery voltage | Yes | |
Nominal pressure min | 2,5 | bar |
Nominal pressure max | 10 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 50 | °C |
Mounting type | Metric screws | |
Mounting dimensions | M2 x 20 | |
Mounting material | Stainless steel | |
Switch time open max. | 15 | ms |
Switch time close max. | 20 | ms |
Add-on dimension 1 | 11 | mm |
QNn value (gas) | 300 | l/min |
Nominal operation/Duty cycle | 100 | % |
Weight | 0,025 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Interactive Animation
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Flyer Best Practice The smart way to achieve greater plant safety | 201 kB | EN / EU |