Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    3/2 or 5/2 way Spool Valve

    Type 0450 / Article No. 194945

    Compare now Print
    Produkt-Foto Typ 0450

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 0450
    • Produkt-Foto Typ 0450
    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 0450
    Product sub-group Pneumatic valves
    Valve function L - middle position all port connections closed - inlet port 1, outlet port 4 and 2, vent of outlet ports to 5 respectively 3
    Valve function pulse version with 2 coils
    Fluidic port connection number 5
    Valve function number of switching positions 3
    Valve function manual actuation Yes
    Valve function manual actuation type Rotary actuation
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop No
    Valve function manual actuation screw slot Yes
    Pneumatic pilot valve 1 6106
    Valve piloting type Electric
    Return type Mechanical spring
    Pilot control orifice (mm) 0,9 mm
    Pilot control material medium-contacting PA (Polyamide)
    Pilot control material environment-contacting PA (Polyamide)
    Pilot control seal material FKM (Fluor rubber)
    Main valve operating principle Slide valve
    Main valve orifice 1 (P) (mm) 6 mm
    Main valve wetted material Aluminium
    Main valve material environment-contacting Aluminium
    Main valve seal material NBR (Nitrile rubber)
    Supply connection type Flanged
    Flange FM13
    Working connection type Inner thread
    Working connection thread type G
    Working connection diameter (inch) 1/8 inch
    Working connection position opposite of supply side
    Working connection material Aluminium
    Electrical power consumption min 1 W
    Electircal power consumption max. 1 W
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Power reduction integrated No
    Electrical connection sort Plug pattern form C according to DIN EN 175301-803
    Cable plug in delivery not included
    Electrical connection position top
    Voltage / rated voltage 9,3 V
    Voltage / rated voltage 9,3 V
    Protection type (IP max. with suitable connector) IP65
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Nominal pressure min 2 bar
    Nominal pressure max 8 bar
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 70 °C
    Switch time open max. 13 ms
    Switch time close max. 18 ms
    Add-on dimension 1 19 mm
    QNn value (gas) 650 l/min
    Nominal operation/Duty cycle 100 %
    Weight 0,435 kg
    Approval type IECEx, ATEX
    Certification type Ex ia IIC T6, II 2 G Ex ia IIC T6
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0450 data sheet | mechanically actuated piston slide valve [EExi version] 348 kB EN / EU
    DTS Type 8640 data sheet | modular pneumatic valve island for pneumatic applications 683 kB EN / EU
    DTS Typ 0450 Datenblatt | mechanisch betätigtes Kolbenschieberventil 138 kB DE / DE
    DTS Typ 0450 Datenblatt | pneumatisch betätigtes Schieberventil[Flanschausführung] 107 kB DE / DE
    DTS Typ 0450 Datenblatt | pneumatisch betätigtes Schieberventil[Muffeausführung] 179 kB DE / DE
    DTS Typ 8640 Datenblatt | modulare Ventilinseln für Pneumatikanwendungen 316 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Operating Instructions Type 0450 0550 0650 | 3/2-way, 5/2-way, 5/3-way gate valve 456 kB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 0450 | Block assembly, aluminium baseplate Type MP05 913 kB EN,FR,DE / EU
    MAN Gebruiksaanwijzing Type 0450 550 650 | 5/2- en 5/3- schuifventielen 279 kB NL / NL

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    My Comparison List