Multi-way spool valve
Type 0450 / Article No. 151065

Technical attributes
5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 6,00 mm | Flanged | PA (Polyamide) | 11,00 V - 11,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 70,00 °C | 750,00 l/min
![]() |
|
---|---|
Fluidic port connection number
5
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
Yes
|
|
Valve function manual actuation type
Rotary actuation
|
|
Valve function manual actuation material
PA (Polyamide)
|
|
Valve function manual actuation stop
No
|
|
Valve function manual actuation screw slot
Yes
|
![]() |
|
---|---|
Pneumatic pilot valve 1
6106
|
|
Add-on dimension 1
19 mm
|
![]() |
|
---|---|
Supply connection type
Flanged
|
|
Flange
FM13
|
|
Working connection diameter (inch)
1/8 inch
|
|
Working connection type
Inner thread
|
|
Working connection thread type
G
|
|
Working connection position
opposite of supply side
|
|
Working connection material
Aluminium
|
![]() |
|
---|---|
Voltage / rated voltage
11 V
|
|
Voltage / rated voltage
11 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: