Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

4/2-Wege-Pneumatikventil

Type 5413 / Article No. 350435

Technical attributes

4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 6,00 mm | Inner thread | Brass | 24,00 V - 24,00 V | 1,00 bar - 10,00 bar | -10,00 °C - 60,00 °C | 900,00 l/min

Function
Fluidic port connection number
4
Valve function number of switching positions
2
Valve function
Valve function manual actuation
Yes
Valve function manual actuation type
Rotary level
Valve function manual actuation material
PA (Polyamide)
Valve function manual actuation stop
Yes
Valve function manual actuation screw slot
Yes
Valve island setup
Pneumatic pilot valve 1
Plunger-type system integrated
Add-on dimension 1
33 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/4 inch
Supply connection type
Inner thread
Supply connection thread type
G
Flange
no flange
Working connection diameter (inch)
1/4 inch
Working connection type
Inner thread
Working connection thread type
G
Working connection position
opposite of supply side
Working connection material
Brass
Voltage / Frequency
Voltage / rated voltage
24 V
Voltage / rated voltage
24 V
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Voltage frequency
50/60 Hz

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List