4/2-way solenoid valve for pneumatic applications
Type 5413 / Article No. 292202
Product description
Type 5413 is a pilot operated 4/2-way solenoid valve with manual override as standard. A 3/2-way solenoid pilot valve allows control. The valve consists basically of two assembled 3/2-way valves for ports A and B with a counter built-in servo piston with seat seals. Through pilot channels, the servo piston is operated at the input pressure and pushed either apart or towards the valve centre. A minimum pressure difference of 1 bar is required for switching.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 5413 | |
Product sub-group | Pneumatic valves | |
Valve function | G - normally open - inlet port 1 (P) connected with outlet port 2 (B), outlet port 4 (A) connected with exhaust port 3 (R) | |
Fluidic port connection number | 4 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Valve function manual actuation type | Nonexistent | |
Valve function manual actuation material | No manual actuation available | |
Valve function manual actuation stop | No manual actuation available | |
Valve function manual actuation screw slot | No manual actuation available | |
Pneumatic pilot valve 1 | Plunger-type system integrated | |
Valve piloting type | Electric | |
Return type | Pneumatic spring + mechanical spring | |
Pilot control orifice (mm) | 1,2 | mm |
Pilot control material medium-contacting | PA (Polyamide) | |
Pilot control material environment-contacting | PA (Polyamide) | |
Pilot control seal material | FKM (Fluor rubber) | |
Main valve operating principle | Globe valve | |
Main valve orifice 1 (P) (mm) | 6 | mm |
Main valve wetted material | PA (Polyamide) | |
Main valve material environment-contacting | PA (Polyamide) | |
Main valve seal material | NBR (Nitrile rubber) | |
Supply connection type | Inner thread | |
Supply connection thread type | G | |
Supply connection diameter (inch) | 1/4 inch | |
Flange | no flange | |
Working connection type | Inner thread | |
Working connection thread type | G | |
Working connection diameter (inch) | 1/4 inch | |
Working connection position | opposite of supply side | |
Working connection material | Brass | |
Coil size | 32 | mm |
Electrical power consumption min | 2 | W |
Electircal power consumption max. | 2 | W |
Coil wiring LED | No | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Coil wiring polarity recovery diode redundant | No | |
Coil special feature | for high temperatures | |
Power reduction integrated | No | |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Cable plug in delivery | not included | |
Electrical connection position | via outlet | |
Voltage / rated voltage | 230 | V |
Voltage / rated voltage | 230 | V |
Protection type (IP max. with suitable connector) | IP65 | |
Voltage frequency | 50/60 | Hz |
AC voltage | Yes | |
DC voltage | No | |
Battery voltage | No | |
Nominal pressure min | 1 | bar |
Nominal pressure max | 10 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 60 | °C |
Switch time open max. | 50 | ms |
Switch time close max. | 30 | ms |
Add-on dimension 1 | 33 | mm |
QNn value (gas) | 900 | l/min |
Nominal operation/Duty cycle | 100 | % |
Weight | 0,416 | kg |
Approval type | UL | |
Certification type | CULus Recognized |