4/2-way-pneumatic valve
Type 5420 / Article No. 292106

Technical attributes
4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 3,00 mm | Flanged | PA (Polyamide) | 24,00 V - 24,00 V | 2,50 bar - 10,00 bar | -10,00 °C - 60,00 °C | 150,00 l/min
![]() |
|
---|---|
Fluidic port connection number
4
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Rotary level
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
Yes
|
![]() |
|
---|---|
Add-on dimension 1
33 mm
|
![]() |
|
---|---|
Supply connection type
Flanged
|
|
Flange
FS06
|
|
Working connection diameter (inch)
1/8 inch
|
|
Working connection type
Inner thread
|
|
Working connection thread type
NPT
|
|
Working connection position
opposite of supply side
|
|
Working connection material
Aluminium
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage frequency
50/60 Hz
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: